Brand: Hubbell Premise Wiring
Catalog ID: C5EPRRW
Application
Riser
Cable Rating
Riser
Catalog Number
C5EPRRW
Construction
Copper/Insulation Eccentricity Shall Be 90% Minimum
Data Transfer Rate
1GbE
EU RoHS Indicator
Yes
Item Type
SPEEDGAIN Category 5e UTP Cable
Material - Jacket
PVC
OEM Brand Name
Hubbell Premise Wiring
Temperature Rating
-20oC to +50oC (-4oF to +122oF)
Type
UTP
UPC
662620201283
Impedance
100
Conductor Size
#24 AWG
Conductor Type
Solid Bare Copper
Nema Color
White
Pairs Or Conductor
4-Pair
Carton Quantity
1000