HUBBELL PREMISE WIRING
Cable, SPEEDGAIN« Category 5e, Riser/REELEX, White
Image of C5ERRW Cable, SPEEDGAIN« Category 5e, Riser/REELEX, White
Image of C5ERRW Cable, SPEEDGAIN« Category 5e, Riser/REELEX, White
Discontinued

Cable, SPEEDGAIN« Category 5e, Riser/REELEX, White

Brand: Hubbell Premise Wiring

Catalog ID: C5ERRW

Cable, SPEEDGAIN, Category 5e, Riser/REELEX, White

  • Category 5e
  • Riser/REELEX
  • White

UTP

General

Application

Riser

Cable Rating

Plenum

Catalog Number

C5ERRW

Color

Construction

Copper/Insulation Eccentricity Shall Be 90% Minimum

Data Transfer Rate

1GbE

EU RoHS Indicator

Item Type

SPEEDGAIN Category 5e UTP Cable

Material - Jacket

PVC

OEM Brand Name

Hubbell Premise Wiring

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

Type

UTP

UPC

662620201085

Electrical Ratings

Impedance

100

Conductor Related

Conductor Size

#24 AWG

Conductor Type

Solid Bare Copper

Nema Color

White

Pairs Or Conductor

4-Pair

Certifications And Compliance

EU RoHS Indicator

Operational

Data Transfer Rate

1GbE

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

Logistics

Carton Quantity

1000