

Brand: Hubbell Premise Wiring
Catalog ID: NSJ5EBK24
Quick-Lace Termination
Application
Up to 2.5GBASE-T, 802.3bt POE
Catalog Number
NSJ5EBK24
Color
Black
Construction Material - Main
Thermoplastic
Contact
IDC: Phosphor Bronze with 100 Micro-Inch Tin Over Plating
Contact Point Material
Beryllium Copper with Gold Over Plating
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
Modular Jack
Material - Housing
High-impact thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw Mounting
Mounting Type
OEM Brand Name
Hubbell Premise Wiring
Operating Cycles
750+ Plug
Performance
TIA Cat 5e Component
Series
netSELECT™ Series
Size
0.86 (22) x 0.67 (17) x 1.29 (33)
Specifications
Style
RJ-45 Jack
Sub Brand
netSELECT™
Temperature Rating
Max Continuous- 75° C, Minimum- -40° C Without Impact
Type
Modular Jack
UPC
883778507144
Display Size
Standard Sized Product
Size
0.86 (22) x 0.67 (17) x 1.29 (33)
Weight
0.34 lb
Connectivity
RJ45 Jack to IDC Punch Down
Contact Resistance
Per TIA
Insertion Loss
Per TIA
Withstand Voltage
1,000 Vac @ 60 Hz
Contact
IDC: Phosphor Bronze with 100 Micro-Inch Tin Over Plating
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
Operating Cycles
750+ Plug
Performance
TIA Cat 5e Component
Temperature Rating
Max Continuous- 75° C, Minimum- -40° C Without Impact
Carton Quantity
4
Number of Pieces in Package
24