HUBBELL PREMISE WIRING
Category 6 Jack with Cobra-Lock™ Series Termination
Image of HJU6OW Category 6 Jack with Cobra-Lock™ Series Termination
Image of HJU6OW Category 6 Jack with Cobra-Lock™ Series Termination
play
Hubbell Premise Wiring: HJU6A Cobra Lock Termination

Category 6 Jack with Cobra-Lock™ Series Termination

Brand: Hubbell Premise Wiring

Catalog ID: HJU6OW

NEXTSPEED® Category 6 is a tuned system of structured cabling components designed and balanced to work together to deliver Category 6 performance and headroom beyond 250MHz for 5GBASE-T assurance. NEXTSPEED® Category 6 jacks incorporate Cobra-Lock™ termination which empowers installers to perform fast, repeatable, and reliable terminations.

  • Third Party Verified Category 6 Component
  • Cobra-Lock™ Termination Reduces Termination Time by Over 75%
  • Wires Secured Under Constant Compression
  • Easily Re-Terminate
  • Qualified to 150% of 802.3bt PoE Current Level

Cobra-Lock™ Termination

General

Application

Up to 5GBASE-T, 802.3bt POE

Catalog Number

HJU6OW

Color

Office White / Light Almond

Construction Material - Main

Thermoplastic

Contact

IDC: Phosphor Bronze with 100 Micro-Inch Tin Over Plating

Contact Point Material

Copper Alloy with Gold Over Plating

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

Modular Jack with Cobra-Lock

Material - Housing

High-impact thermoplastic (UL 94V-0)

Mounting Type

  • Snap-fit
  • Snap-fit

Operating Cycles

750+ Plug & 25 Re-Termination Cycles

Performance

TIA Cat 6 Component, Third Party Verified

Series

Cobra-Lock™ Series

Size

0.87 (22) x 0.67 (‪17) x 1.39 (‪35)

Specifications

  • Wire Compatibility: 24-22 AWG Solid
  • Plug Compatibility: RJ-11 to 45
  • Wire Compatibility: 24-22 AWG Solid

Style

RJ-45 Jack

Sub Brand

Cobra-Lock

Temperature Rating

Max Continuous- 75° C, Minimum- -40° C Without Impact

Type

Modular Jack with Cobra-Lock

UPC

662620669601

Dimensions

Dimensions

0.87 (22) x 0.67 (‪17) x 1.39 (‪35)

Display Size

Standard Sized Product

Size

0.87 (22) x 0.67 (‪17) x 1.39 (‪35)

Electrical Ratings

Connectivity

RJ45 Jack to Cobra-Lock

Withstand Voltage

1,000 Vac @ 60 Hz

Conductor Related

Contact

IDC: Phosphor Bronze with 100 Micro-Inch Tin Over Plating

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Industry Standard(s)

  • ANSI/TIA/EIA-568 Category 6 component
  • UL 1863 - Communications-Circuit Accessory
  • IEC60512-99-002 POE Disconnection Endruance
  • UL 2043 - Suitable for Air-Handling Spaces
  • RoHS Compliant

Operational

Operating Cycles

750+ Plug & 25 Re-Termination Cycles

Performance

TIA Cat 6 Component, Third Party Verified

Temperature Rating

Max Continuous- 75° C, Minimum- -40° C Without Impact

Logistics

Carton Quantity

24

Number of Pieces in Package

1