


Brand: Hubbell Premise Wiring
Catalog ID: HJU6P24
Cobra-Lock™ Termination
Application
Up to 5GBASE-T, 802.3bt POE
Catalog Number
HJU6P24
Color
Purple
Construction Material - Main
Thermoplastic
Contact
IDC: Phosphor Bronze with 100 Micro-Inch Tin Over Plating
Contact Point Material
Copper Alloy with Gold Over Plating
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Item Type
Modular Jack with Cobra-Lock
Material - Housing
High-impact thermoplastic (UL 94V-0)
Mounting Type
Operating Cycles
750+ Plug & 25 Re-Termination Cycles
Performance
TIA Cat 6 Component, Third Party Verified
Series
Cobra-Lock™ Series
Size
0.87 (22) x 0.67 (17) x 1.39 (35)
Specifications
Style
RJ-45 Jack
Sub Brand
Cobra-Lock
Temperature Rating
Max Continuous- 75° C, Minimum- -40° C Without Impact
Type
Modular Jack with Cobra-Lock
UPC
662620669632
Dimensions
0.87 (22) x 0.67 (17) x 1.39 (35)
Display Size
Standard Sized Product
Size
0.87 (22) x 0.67 (17) x 1.39 (35)
Connectivity
RJ45 Jack to Cobra-Lock
Withstand Voltage
1,000 Vac @ 60 Hz
Contact
IDC: Phosphor Bronze with 100 Micro-Inch Tin Over Plating
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Industry Standard(s)
Operating Cycles
750+ Plug & 25 Re-Termination Cycles
Performance
TIA Cat 6 Component, Third Party Verified
Temperature Rating
Max Continuous- 75° C, Minimum- -40° C Without Impact
Carton Quantity
15
Number of Pieces in Package
24