


Brand: Hubbell Premise Wiring
Catalog ID: HJU6AP24
Cobra-Lock™ Termination
Application
Up to 10GBASE-T, 802.3bt POE
Catalog Number
HJU6AP24
Color
Purple
Construction Material - Main
Thermoplastic and Diecast Zinc
Contact
IDC: Phosphor Bronze with 100 Micro-Inch Tin Over Plating
Contact Point Material
Copper Alloy with Gold Over Plating
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
Modular Jack with Cobra-Lock
Material - Housing
High-impact thermoplastic (UL 94V-0) and Diecast Zinc
Mounting Type
Operating Cycles
750+ Plug & 25 Re-Termination Cycles
Performance
TIA Cat 6A Component, Third Party Verified
Series
Cobra-Lock™ Series
Size
0.87 (22) x 0.67 (17) x 1.39 (35)
Specifications
Style
RJ-45 Jack
Sub Brand
Cobra-Lock
Temperature Rating
Max Continuous- 75° C, Minimum- -40° C Without Impact
Type
Modular Jack with Cobra-Lock
UPC
662620663500
Dimensions
0.87 (22) x 0.67 (17) x 1.39 (35)
Display Size
Standard Sized Product
Size
0.87 (22) x 0.67 (17) x 1.39 (35)
Connectivity
RJ45 Jack to Cobra-Lock
Withstand Voltage
1,000 Vac @ 60 Hz
Contact
IDC: Phosphor Bronze with 100 Micro-Inch Tin Over Plating
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
Operating Cycles
750+ Plug & 25 Re-Termination Cycles
Performance
TIA Cat 6A Component, Third Party Verified
Temperature Rating
Max Continuous- 75° C, Minimum- -40° C Without Impact
Carton Quantity
15
Number of Pieces in Package
24
Pallet Quantity
600