HUBBELL PREMISE WIRING
Image of HJU6AY Category 6A Jack with Cobra-Lockâ„¢ Termination
Image of HJU6AY Category 6A Jack with Cobra-Lockâ„¢ Termination
Buy America(n) Qualified

Category 6A Jack with Cobra-Lockâ„¢ Termination

Brand: Hubbell Premise Wiring

Catalog ID: HJU6AY

Ascent Category 6A is a tuned system of structured cabling components designed and balanced to work together to deliver Category 6A performance and headroom beyond 500MHz for 10GBASE-T assurance. Ascent 6A jacks incorporate Cobra-Lockâ„¢ termination which empowers installers to perform fast, repeatable, and reliable terminations.

  • Third Party Verified Category 6A Component
  • Cobra-Lockâ„¢ Termination Reduces Termination Time by Over 75%
  • Wires Secured Under Constant Compression
  • Easily Re-Terminate
  • Qualified to 150% of 802.3bt PoE Current Level

Product details

General

Application

  • Up to 10GBASE-T, 802.3bt POE

Catalog Number

HJU6AY

Color

Yellow

Construction Material - Main

Thermoplastic and Diecast Zinc

Contact

IDC: Phosphor Bronze with 100 Micro-Inch Tin Over Plating

Contact Point Material

Copper Alloy with Gold Over Plating

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Modular Jack with Cobra-Lock

Material - Housing

High-impact thermoplastic (UL 94V-0) and Diecast Zinc

Mounting Type

Snap-fit

Operating Cycles

750+ Plug & 25 Re-Termination Cycles

Performance

TIA Cat 6A Component, Third Party Verified

Series

Cat 6A UTP

Size

0.87 (22) x 0.67 (‪17) x 1.39 (‪35)

Specifications

  • Wire Compatibility: 24-22 AWG Solid
  • Plug Compatibility: RJ-11 to 45
  • Wire Compatibility: 24-22 AWG Solid

Style

RJ-45 Jack

Sub Brand

Cobra-Lock

Temperature Rating

Max Continuous- 75° C, Minimum- -40° C Without Impact

Type

Modular Jack with Cobra-Lock

UPC

662620663579

Dimensions

Dimensions

0.87 (22) x 0.67 (‪17) x 1.39 (‪35)

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

RJ45 Jack to Cobra-Lock

Withstand Voltage

1,000 Vac @ 60 Hz

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

  • ANSI/TIA/EIA-568 Category 6A component
  • UL 1863 - Communications-Circuit Accessory
  • IEC60512-99-002 POE Disconnection Endruance
  • UL 2043 - Suitable for Air-Handling Spaces
  • RoHS Compliant

Logistics

Carton Quantity

24

Number of Pieces in Package

1

Pallet Quantity

7920