HUBBELL PREMISE WIRING
Cobra-Lockā„¢ Series, Jack Wire Managers
Image of HJWM24 Cobra-Lockā„¢ Series, Jack Wire Managers

Cobra-Lockā„¢ Series, Jack Wire Managers

Brand: Hubbell Premise Wiring

Catalog ID: HJWM24

Cobra-Lockā„¢ wire managers lace quickly and secure the individual wires. Universally labeled for both ā€œAā€ and ā€œBā€ wiring.

  • Quick Lacing
  • Compatible With All Cobra-Lock Style Jacks
  • Pack of 24

General

Accessory Type

Wire Manager

Application

Use With HJU and HJS Series Jacks

Application - For Use On

HJU and HJS Series Jacks

Catalog Number

HJWM24

Color

White

Construction Material - Main

Thermoplastic

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Modular Jack Accessory

Material - Housing

High-impact thermoplastic (UL 94V-0)

Mounting Type

Hubbell Keystone

Series

Cobra-Lockā„¢ Series

Style

Jack Accessory

Type

Modular Jack Accessory

UPC

662620664279

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Withstand Voltage

1,000 Vac @ 60 Hz

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

  • RoHS Compliant
  • IEC60512-99-002 for de-matting endurance under PoE load

Logistics

Carton Quantity

25

Number of Pieces in Package

24