Brand: Hubbell Premise Wiring
Catalog ID: HDMIC14
Standard Product
Catalog Number
HDMIC14
Contact
Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION AV Keystone Connections
Material - Mounting Hardware
Snap-On- Snap-Fit
OEM Brand Name
Hubbell Premise Wiring
Style
Coupler
Temperature Rating
Per TIA
Type
HDMI
UPC
662620306681
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Standards - RoHS Compliance Status
CM
Carton Quantity
100