Image of SFRFGW Connector, Snap-Fit, RCA to F-Coupler, White
Discontinued

Connector, Snap-Fit, RCA to F-Coupler, White

Brand: Hubbell Premise Wiring

Catalog ID: SFRFGW

Connector, Snap-Fit, RCA to F-Coupler, White

F-Type Connectors - Distributes high quality video signal to the workstation. These connectors install with a snap and provide quick, easy “screw-on” termination. Compatible with TV, CATV and CCTV, home theater and entertainment systems, satellite, security and surveillance systems, VCR/DVD applications.

  • Snap-Fit
  • RCA to F-Coupler
  • White

Standard Product

General

Application

Snap-Fit RCA to F-Connector

Catalog Number

SFRFGW

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Style

RCA to F-Connector

Temperature Rating

Per TIA

Type

F-Type

UPC

662620854427

Electrical Ratings

Connectivity

Female to Female

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25