HUBBELL PREMISE WIRING
Image of USB10 Connectors, USB Feed Thru, Panel Mount, 10 Pack
Discontinued

Connectors, USB Feed Thru, Panel Mount, 10 Pack

Brand: Hubbell Premise Wiring

Catalog ID: USB10

Connectors, USB Feed Thru, Panel Mount, 10 Pack

  • USB Feed Thru
  • Panel Mount
  • 10 Pack

Standard Product

General

Catalog Number

USB10

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • AV Module - Pro-AV
  • AV Module Type - USB

Temperature Rating

Per TIA

Type

1/4" Locking

UPC

662620285450

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

5