HUBBELL PREMISE WIRING
Copper Products, Patch Cord, NEXTSPEED, Cat6, Secure Boot, 5' Length, Yellow
Image of HC6Y05SP Copper Products, Patch Cord, NEXTSPEED, Cat6, Secure Boot, 5' Length, Yellow
Image of HC6Y05SP Copper Products, Patch Cord, NEXTSPEED, Cat6, Secure Boot, 5' Length, Yellow

Copper Products, Patch Cord, NEXTSPEED, Cat6, Secure Boot, 5' Length, Yellow

Brand: Hubbell Premise Wiring

Catalog ID: HC6Y05SP

Copper Products, Patch Cord, NEXTSPEED,Cat6, Secure Boot, 5' Length, Yellow

  • NEXTSPEED
  • Cat6
  • Secure Boot
  • 5' Length
  • Yellow

Secure Boot

General

Application

Data Transmission

Catalog Number

HC6Y05SP

Color

Yellow

Sub Brand

Copper Patch Cords

Type

NEXTSPEED Category 6 Patch Cords

UPC

662620601885

Dimensions

Length

5 ft