HUBBELL PREMISE WIRING
Copper Solutions, Cable, Cat6, CMR, Reelex, LC, Gray
Image of C6RREGY Copper Solutions, Cable, Cat6, CMR, Reelex, LC, Gray
Discontinued

Copper Solutions, Cable, Cat6, CMR, Reelex, LC, Gray

Brand: Hubbell Premise Wiring

Catalog ID: C6RREGY

Copper Solutions, Cable, Cat6, CMR, Reelex, LC, Gray

  • Cat6
  • CMR
  • Reelex
  • LC
  • Gray

UTP

General

Application

Riser

Cable Rating

Riser

Catalog Number

C6RREGY

Data Transfer Rate

1GbE, Limited 10GbE

EU RoHS Indicator

Yes

Item Type

Material - Jacket

PVC

OEM Brand Name

Hubbell Premise Wiring

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

Type

Link

UPC

662620290829

Electrical Ratings

Capacitance

5.6 nF/100 Meters @ 1 kHz

Impedance

100

Conductor Related

Conductor Type

Solid Bare Copper

Nema Color

Gray

Pairs Or Conductor

4-Pair

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Data Transfer Rate

1GbE, Limited 10GbE

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

Logistics

Carton Quantity

1000