HUBBELL PREMISE WIRING
Copper Solutions, Cable, Cat6, Foil Twisted Pair, 10 Gig, Plenum Rated, Spool, Gray
Image of C6FTPSPGY Copper Solutions, Cable, Cat6, Foil Twisted Pair, 10 Gig, Plenum Rated, Spool, Gray

Copper Solutions, Cable, Cat6, Foil Twisted Pair, 10 Gig, Plenum Rated, Spool, Gray

Brand: Hubbell Premise Wiring

Catalog ID: C6FTPSPGY

Copper Solutions, Cable, Cat6, Foil Twisted Pair, 10 Gig, Plenum Rated, Spool, Gray

  • Cat6
  • Foil Twisted Pair
  • 10 Gig
  • Plenum Rated
  • Spool

FTP

General

Application

Plenum

Catalog Number

C6FTPSPGY

Data Transfer Rate

1GbE, Limited 10GbE

Debris Shield Type

Foil Tape

EU RoHS Indicator

Yes

Item Type

Material - Jacket

Low Smoke PVC

OEM Brand Name

Hubbell Premise Wiring

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

UPC

662620288116

Electrical Ratings

Impedance

100

Conductor Related

Conductor Type

Solid Bare Copper

Nema Color

Gray

Pairs Or Conductor

4-Pair

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Data Transfer Rate

1GbE, Limited 10GbE

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

Configuration

Debris Shield Type

Foil Tape

Logistics

Carton Quantity

1000