

Brand: Hubbell Premise Wiring
Catalog ID: C6FTPSPGY
FTP
Application
Plenum
Catalog Number
C6FTPSPGY
Construction
Copper/Insulation Eccentricity Shall Be 90% Minimum
Data Transfer Rate
1GbE, Limited 10GbE
Debris Shield Type
Foil Tape
EU RoHS Indicator
Item Type
NEXTSPEED Category 6 FTP Cable
Material - Jacket
Low Smoke PVC
OEM Brand Name
Hubbell Premise Wiring
Temperature Rating
-20oC to +50oC (-4oF to +122oF)
UPC
662620288116
Impedance
100
Conductor Size
#23 AWG
Conductor Type
Solid Bare Copper
Nema Color
Gray
Pairs Or Conductor
4-Pair
EU RoHS Indicator
Data Transfer Rate
1GbE, Limited 10GbE
Temperature Rating
-20oC to +50oC (-4oF to +122oF)
Debris Shield Type
Foil Tape
Carton Quantity
1000