Brand: Hubbell Premise Wiring
Catalog ID: C6FTPSRB
Application
Riser
Catalog Number
C6FTPSRB
Construction
Copper/Insulation Eccentricity Shall Be 90% Minimum
Data Transfer Rate
1GbE, Limited 10GbE
Debris Shield Type
Foil Tape
EU RoHS Indicator
Yes
Item Type
NEXTSPEED Category 6 FTP Cable
Material - Jacket
Low Smoke PVC
OEM Brand Name
Hubbell Premise Wiring
Temperature Rating
-20oC to +50oC (-4oF to +122oF)
UPC
662620288154
Impedance
100
Conductor Size
#23 AWG
Conductor Type
Solid Bare Copper
Nema Color
Blue
Pairs Or Conductor
4-Pair
Carton Quantity
1000