HUBBELL PREMISE WIRING
Copper Solutions, Cable, Cat6, Plenum Rated, Reelex, LC, Gray
Image of C6RPEGY Copper Solutions, Cable, Cat6, Plenum Rated, Reelex, LC, Gray

Copper Solutions, Cable, Cat6, Plenum Rated, Reelex, LC, Gray

Brand: Hubbell Premise Wiring

Catalog ID: C6RPEGY

Copper Solutions, Cable, Cat6, Plenum Rated, Reelex, LC, Gray

  • Cat6
  • Plenum Rated
  • Reelex
  • LC
  • Gray

UTP

General

Application

Plenum

Cable Rating

Plenum

Catalog Number

C6RPEGY

Data Transfer Rate

1GbE, Limited 10GbE

EU RoHS Indicator

No

Item Type

Material - Jacket

Low Smoke PVC

OEM Brand Name

Hubbell Premise Wiring

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

Type

Link

UPC

662620214344

Electrical Ratings

Capacitance

5.6 nF/100 Meters @ 1 kHz

Impedance

100

Conductor Related

Conductor Type

Solid Bare Copper

Nema Color

Gray

Pairs Or Conductor

4-Pair

Certifications And Compliance

EU RoHS Indicator

No

Operational

Data Transfer Rate

1GbE, Limited 10GbE

Temperature Rating

-20oC to +50oC (-4oF to +122oF)