
Brand: Hubbell Premise Wiring
Catalog ID: C6ASPOR
UTP
Application
Plenum
Catalog Number
C6ASPOR
Construction
Copper/Insulation Eccentricity Shall Be 90% Minimum
Data Transfer Rate
10GbE
EU RoHS Indicator
Item Type
NEXTSPEED Category 6A UTP Cable
Material - Jacket
Low Smoke PVC
OEM Brand Name
Hubbell Premise Wiring
Temperature Rating
-20oC to +50oC (-4oF to +122oF)
UPC
662620288017
Capacitance
5.6 nF/100 Meters @ 1 kHz
Impedance
100
Conductor Size
#23 AWG
Conductor Type
Solid Bare Copper
Nema Color
Orange
Pairs Or Conductor
4-Pair
EU RoHS Indicator
Data Transfer Rate
10GbE
Temperature Rating
-20oC to +50oC (-4oF to +122oF)
Carton Quantity
1000