HUBBELL PREMISE WIRING
Copper Solutions, Cable, NEXTSPEED, 10GBE, Riser Rated, Spool, Gray
Image of C6ASRGY Copper Solutions, Cable, NEXTSPEED, 10GBE, Riser Rated, Spool, Gray
Image of C6ASRGY Copper Solutions, Cable, NEXTSPEED, 10GBE, Riser Rated, Spool, Gray
Discontinued

Copper Solutions, Cable, NEXTSPEED, 10GBE, Riser Rated, Spool, Gray

Brand: Hubbell Premise Wiring

Catalog ID: C6ASRGY

Copper Solutions, Cable, NEXTSPEED, 10GBE, Riser Rated, Spool, Gray

  • NEXTSPEED
  • 10GBE
  • Riser Rated
  • Spool
  • Gray

UTP

General

Application

Riser

Cable Rating

Riser

Catalog Number

C6ASRGY

Construction

Copper/Insulation Eccentricity Shall Be 90% Minimum

Data Transfer Rate

10GbE

EU RoHS Indicator

Item Type

NEXTSPEED Category 6A UTP Cable

Material - Jacket

PVC

OEM Brand Name

Hubbell Premise Wiring

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

Type

UTP

UPC

662620202006

Electrical Ratings

Capacitance

5.6 nF/100 Meters @ 1 kHz

Impedance

100

Conductor Related

Conductor Size

#23 AWG

Conductor Type

Solid Bare Copper

Nema Color

Gray

Pairs Or Conductor

4-Pair

Certifications And Compliance

EU RoHS Indicator

Operational

Data Transfer Rate

10GbE

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

Logistics

Carton Quantity

1000