HUBBELL PREMISE WIRING
Copper Solutions, Patch Cord, Cat6A, 10GHz, Shielded, Green, 7' Length
Image of PC6AGN07 Copper Solutions, Patch Cord, Cat6A, 10GHz, Shielded, Green, 7' Length
Image of PC6AGN07 Copper Solutions, Patch Cord, Cat6A, 10GHz, Shielded, Green, 7' Length
Discontinued

Copper Solutions, Patch Cord, Cat6A, 10GHz, Shielded, Green, 7' Length

Brand: Hubbell Premise Wiring

Catalog ID: PC6AGN07

Copper Solutions, Patch Cord, Cat6A, 10GHz, Shielded, Green, 7' Length

  • Cat6A
  • 10GHz
  • Shielded
  • Green
  • 7' Length

Standard Product

General

Application

Category 6A

Attenuation

.1dB

Boot Type

PVC

Catalog Number

PC6AGN07

Color

Green

Item Type

NEXTSPEED Ascent Shielded Category 6A Patch Cords

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

OEM Brand Name

Hubbell Premise Wiring

Plug Type

RJ45

Temperature Rating

Per TIA

UPC

662620204369

Dimensions

Outside Diameter

0.218

Electrical Ratings

Voltage Rating

300V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Operational

Attenuation

.1dB

Temperature Rating

Per TIA

Configuration

Boot Type

PVC

Logistics

Carton Quantity

100