

Brand: Hubbell Premise Wiring
Catalog ID: PC6AW07
Standard Product
Application
Category 6A
Attenuation
.1dB
Boot Type
PVC
Catalog Number
PC6AW07
Color
White
Item Type
NEXTSPEED Ascent Shielded Category 6A Patch Cords
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
OEM Brand Name
Hubbell Premise Wiring
Plug Type
RJ45
Temperature Rating
Per TIA
UPC
662620204437
Outside Diameter
0.218
Voltage Rating
300V AC kV
Conductor Stranding
Stranded
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#24 AWG
Attenuation
.1dB
Temperature Rating
Per TIA
Boot Type
PVC
Carton Quantity
100