HUBBELL PREMISE WIRING
Copper Solutions, Patch Cord, NETSELECT, Cat5E, Slim Style, White, 50' Length
Image of NSC5EW50 Copper Solutions, Patch Cord, NETSELECT, Cat5E, Slim Style, White, 50' Length

Copper Solutions, Patch Cord, NETSELECT, Cat5E, Slim Style, White, 50' Length

Brand: Hubbell Premise Wiring

Catalog ID: NSC5EW50

Copper Solutions, Patch Cord, NETSELECT, Cat5E, Slim Style, White, 50' Length

  • NETSELECT
  • Cat5E
  • Slim Style

Standard Product

General

Application

Category 5e

Catalog Number

NSC5EW50

EU RoHS Indicator

Contact Manufacturer

Sub Brand

Copper Patch Cords

Type

NetSelect Cat5e

UPC

883778506598

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

TIA-568-C