HUBBELL PREMISE WIRING
Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Gray, 7' Length
Image of NSC6GY07 Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Gray, 7' Length

Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Gray, 7' Length

Brand: Hubbell Premise Wiring

Catalog ID: NSC6GY07

Copper Solutions, Patch Cord,NETSELECT, CAT6, Slim Style, Gray, 7' Length

  • NETSELECT
  • CAT6
  • Slim Style

Standard Product

General

Application

Category 6

Catalog Number

NSC6GY07

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Series

Cat 6

Sub Brand

Copper Patch Cords

Type

NetSelect Cat6

UPC

883778505089

Dimensions

Length

7 ft

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

TIA-568-C

Logistics

Carton Quantity

120