HUBBELL PREMISE WIRING
Image of NSC6OR10 Patch Cord, Cord NETSELECT, CORD 10FT, Orange
Image of NSC6OR10 Patch Cord, Cord NETSELECT, CORD 10FT, Orange

Patch Cord, Cord NETSELECT, CORD 10FT, Orange

Brand: Hubbell Premise Wiring

Catalog ID: NSC6OR10

Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Orange, 10' Length

  • NETSELECT
  • CAT6
  • Slim Style

Standard Product

General

Application

Category 6

Catalog Number

NSC6OR10

Sub Brand

Copper Patch Cords

Type

NetSelect Cat6

UPC

883778505546

Dimensions

Weight

0.25 lb

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

TIA-568-C

Logistics

Carton Quantity

80