HUBBELL PREMISE WIRING
Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Orange, 7' Length
Image of NSC6R07 Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Orange, 7' Length
Image of NSC6R07 Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Orange, 7' Length

Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Orange, 7' Length

Brand: Hubbell Premise Wiring

Catalog ID: NSC6R07

Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Orange, 7' Length

  • NETSELECT
  • CAT6
  • Slim Style

General

Catalog Number

NSC6R07

UPC

883778661037

Dimensions

Weight

0.2 lb

Logistics

Carton Quantity

120