
Brand: Hubbell Premise Wiring
Catalog ID: NSC6W05
Standard Product
Application
Category 6
Catalog Number
NSC6W05
Color
White
EU RoHS Indicator
Contact Manufacturer
Series
Cat 6
Sub Brand
Copper Patch Cords
Type
NetSelect Cat6
UPC
883778505164
Length
5 ft
Number of Conductors
8-Conductor
Wire Size
#24 AWG
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
TIA-568-C
Carton Quantity
150