HUBBELL PREMISE WIRING
Patch Cord, Cord ASCENT, 6A COMPONENT, CORD 35FT, Green
Image of HC6AGN35 Patch Cord, Cord ASCENT, 6A COMPONENT, CORD 35FT, Green
Image of HC6AGN35 Patch Cord, Cord ASCENT, 6A COMPONENT, CORD 35FT, Green

Patch Cord, Cord ASCENT, 6A COMPONENT, CORD 35FT, Green

Brand: Hubbell Premise Wiring

Catalog ID: HC6AGN35

Copper Solutions, Patch Cords, Ascent, Cat6A, Slim, 35' Length, Green

  • Ascent
  • Cat6A
  • Slim
  • 35' Length
  • Green

Standard Product

General

Application

Category 6A

Attenuation

.1dB

Boot Type

PVC

Catalog Number

HC6AGN35

Color

Green

Item Type

NEXTSPEED Ascent Category 6A Patch Cords

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Retardant PVC

OEM Brand Name

Hubbell Premise Wiring

Plug Type

RJ45

Temperature Rating

Per TIA

UPC

662620229737

Dimensions

Outside Diameter

0.218

Electrical Ratings

Voltage Rating

600V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Operational

Attenuation

.1dB

Temperature Rating

Per TIA

Configuration

Boot Type

PVC