HUBBELL PREMISE WIRING
Copper Solutions, Patch Cords, Cat6, Shielded, Green, 25' Length
Image of PS6GN25 Copper Solutions, Patch Cords, Cat6, Shielded, Green, 25' Length

Copper Solutions, Patch Cords, Cat6, Shielded, Green, 25' Length

Brand: Hubbell Premise Wiring

Catalog ID: PS6GN25

Copper Solutions, Patch Cords, Cat6,Shielded, Green, 25' Length

  • Cat6
  • Shielded
  • Green
  • 25' Length

Shielded

General

Application

Data Transmission

Attenuation

Boot Type

Catalog Number

PS6GN25

Color

Green

Plug Type

RJ45

Sub Brand

Copper Patch Cords

Temperature Rating

Per TIA

Type

Cat6, PS6

UPC

662620604787

Dimensions

Length

25 ft

Outside Diameter

0.218 in

Electrical Ratings

Voltage Rating

300 VAC

Conductor Related

Conductor Stranding

Solid

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

UL1863

Operational

Attenuation

Temperature Rating

Per TIA

Configuration

Boot Type