
Brand: Hubbell Premise Wiring
Catalog ID: PS6P05
Shielded
Application
Data Transmission
Attenuation
Catalog Number
PS6P05
Color
Purple
Plug Type
RJ45
Sub Brand
Copper Patch Cords
Temperature Rating
Per TIA
Type
Cat6, PS6
UPC
662620604879
Length
5 ft
Outside Diameter
0.218 in
Voltage Rating
300 VAC
Conductor Stranding
Solid
Number of Conductors
8-Conductor
Wire Size
#24 AWG
Industry Standard(s)
UL1863
Attenuation
Temperature Rating
Per TIA
Carton Quantity
150