
Brand: Hubbell Premise Wiring
Catalog ID: PS6W07
Shielded
Application
Data Transmission
Attenuation
Catalog Number
PS6W07
Color
White
Plug Type
RJ45
Sub Brand
Copper Patch Cords
Temperature Rating
Per TIA
Type
Cat6, PS6
UPC
662620605029
Length
7 ft
Outside Diameter
0.218 in
Voltage Rating
300 VAC
Conductor Stranding
Solid
Number of Conductors
8-Conductor
Wire Size
#24 AWG
Industry Standard(s)
UL1863
Attenuation
Temperature Rating
Per TIA