
Brand: Hubbell Premise Wiring
Catalog ID: PS6Y07
Shielded
Application
Data Transmission
Attenuation
Boot Type
Catalog Number
PS6Y07
Color
Yellow
Plug Type
RJ45
Sub Brand
Copper Patch Cords
Temperature Rating
Per TIA
Type
Cat6, PS6
UPC
662620605098
Length
7 ft
Outside Diameter
0.218 in
Voltage Rating
300 VAC
Conductor Stranding
Solid
Number of Conductors
8-Conductor
Wire Size
#24 AWG
Industry Standard(s)
UL1863
Attenuation
Temperature Rating
Per TIA
Boot Type
Carton Quantity
100