HUBBELL PREMISE WIRING
Copper Solutions, Patch Cords, NEXTSPEED, Cat 6, Slim, 1' Length, Yellow
Image of HC6Y01 Copper Solutions, Patch Cords, NEXTSPEED, Cat 6, Slim, 1' Length, Yellow

Copper Solutions, Patch Cords, NEXTSPEED, Cat 6, Slim, 1' Length, Yellow

Brand: Hubbell Premise Wiring

Catalog ID: HC6Y01

Copper Solutions, Patch Cords, NEXTSPEED, Cat 6, Slim, 1' Length, Yellow

NetSELECT® Patch Cords allow for quick change of voice/data lines with insertion of modular plugs. Meets and exceeds ANSI/TIA - Category 6 and Category 5e standards. UL and cUL Listed.

  • Third Party Verified Category 6 Component
  • Plug Optimized For High Density Switch Ports
  • TSB-155 10 Gig Support
  • Qualified to 150% of 802.3bt PoE Current Level

Standard Product

General

Catalog Number

HC6Y01

Color

Yellow

EU RoHS Indicator

Yes

Item Type

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

OEM Brand Name

Hubbell Premise Wiring

Plug Type

RJ45

Temperature Rating

Per TIA

Type

Standard

UPC

662620233789

Dimensions

Length

1 ft

Outside Diameter

0.218

Electrical Ratings

Voltage Rating

300V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • ANSI/TIA/EIA-568-C.2 Category 6 Component
  • ISO 11801/60603-7-41 Category 6 Component

Operational

Temperature Rating

Per TIA