
Brand: Hubbell Premise Wiring
Catalog ID: HC6BK01SP
Secure Boot
Application
Data Exchange
Attenuation
Catalog Number
HC6BK01SP
Color
Black
Plug Type
RJ45
Sub Brand
Copper Patch Cords
Temperature Rating
Per TIA
Type
NEXTSPEED Category 6 Patch Cords
UPC
662620554075
Length
1 ft
Outside Diameter
0.218 in
Voltage Rating
300V AC kV
Number of Conductors
8-Conductor
Wire Size
#24 AWG
Industry Standard(s)
UL1864
Attenuation
Temperature Rating
Per TIA