HUBBELL PREMISE WIRING
Copper Solutions, Patch Cords, SPEEDGAIN, Cat 5e, Slim, 10' Length, Pink
Image of HC5EPK10 Copper Solutions, Patch Cords, SPEEDGAIN, Cat 5e, Slim, 10' Length, Pink
Image of HC5EPK10 Copper Solutions, Patch Cords, SPEEDGAIN, Cat 5e, Slim, 10' Length, Pink
Discontinued

Copper Solutions, Patch Cords, SPEEDGAIN, Cat 5e, Slim, 10' Length, Pink

Brand: Hubbell Premise Wiring

Catalog ID: HC5EPK10

Copper Solutions, Patch Cords, SPEEDGAIN, Cat 5e, Slim, 10' Length, Pink

NetSELECTĀ® Patch Cords allow for quick change of voice/data lines with insertion of modular plugs. Meets and exceeds ANSI/TIA - Category 6 and Category 5e standards. UL and cUL Listed.

  • Verified Category 5E Component Exceeds TIA Limits
  • Plug Optimized For High Density Switch Ports
  • Gigabit Assurance
  • Qualified to 150% of 802.3bt PoE Current Level

Standard Product

General

Application

Category 5e

Attenuation

.1dB

Boot Type

PVC

Catalog Number

HC5EPK10

Color

Pink

Item Type

NEXTSPEED Category 6 and 5e Patch Cords

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

OEM Brand Name

Hubbell Premise Wiring

Plug Type

RJ45

Temperature Rating

Per TIA

UPC

662620235660

Dimensions

Outside Diameter

0.218

Weight

0.25 lb

Electrical Ratings

Voltage Rating

300V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Operational

Attenuation

.1dB

Temperature Rating

Per TIA

Configuration

Boot Type

PVC