HUBBELL PREMISE WIRING
Copper Solutions, Patch Cords, SPEEDGAIN, Cat 5e, Slim, 3' Length, Purple
Image of HC5EP03 Copper Solutions, Patch Cords, SPEEDGAIN, Cat 5e, Slim, 3' Length, Purple
Image of HC5EP03 Copper Solutions, Patch Cords, SPEEDGAIN, Cat 5e, Slim, 3' Length, Purple
Discontinued

Copper Solutions, Patch Cords, SPEEDGAIN, Cat 5e, Slim, 3' Length, Purple

Brand: Hubbell Premise Wiring

Catalog ID: HC5EP03

Copper Solutions, Patch Cords, SPEEDGAIN, Cat 5e, Slim, 3' Length, Purple

NetSELECTĀ® Patch Cords allow for quick change of voice/data lines with insertion of modular plugs. Meets and exceeds ANSI/TIA - Category 6 and Category 5e standards. UL and cUL Listed.

  • Verified Category 5E Component Exceeds TIA Limits
  • Plug Optimized For High Density Switch Ports
  • Gigabit Assurance
  • Qualified to 150% of 802.3bt PoE Current Level

Standard Product

General

Attenuation

.1dB

Boot Type

PVC

Catalog Number

HC5EP03

Color

Purple

Item Type

NEXTSPEED Category 6 and 5e Patch Cords

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

OEM Brand Name

Hubbell Premise Wiring

Performance

  • Mechanical - Cable to plug tensile strength - 20+ lbs.
  • Mechanical - Mating Cycles - 2000+

Plug Type

RJ45

Specifications

  • Conductor - 24AWG UTP
  • Contact Plating - 50 micro-inch Gold with 100 micro-inch under plating
  • Jacket - Flame-Retardant PVC-CM Rated
  • Plug Body - Polycarbonate UL 94V-0
  • Plug Boot - Polycarbonate UL 94V-0

Temperature Rating

Per TIA

Type

Standard

UPC

662620235400

Dimensions

Length

3 ft

Outside Diameter

0.218

Weight

0.1 lb

Electrical Ratings

Voltage Rating

300V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

  • ANSI/TIA/EIA-568-C.2 Category 5E Component
  • ISO 11801/60603-7-41 Category 5E Component

Operational

Attenuation

.1dB

Performance

  • Mechanical - Cable to plug tensile strength - 20+ lbs.
  • Mechanical - Mating Cycles - 2000+

Temperature Rating

Per TIA

Configuration

Boot Type

PVC