HUBBELL PREMISE WIRING
Copper Solutions, Patch Panel, Unloaded, NetSelect, 24-Port, 19" Width X 1.75" Height
Image of NSPJ24 Copper Solutions, Patch Panel, Unloaded, NetSelect, 24-Port, 19" Width X 1.75" Height

Copper Solutions, Patch Panel, Unloaded, NetSelect, 24-Port, 19" Width X 1.75" Height

Brand: Hubbell Premise Wiring

Catalog ID: NSPJ24

Copper Solutions, Patch Panel,Unloaded, NetSelect, 24-Port, 19" Width X 1.75" Height

  • Unloaded
  • NetSelect
  • 24-Port

General

Catalog Number

NSPJ24

EU RoHS Indicator

Contact Manufacturer

Number Of Ports

24

Series

Unloaded

Style

Flat

Type

Unloaded

UPC

883778506406

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number Of Ports

24

Logistics

Carton Quantity

1

Pallet Quantity

560