HUBBELL PREMISE WIRING
Copper Solutions, Patch Panel, Unloaded, NetSelect, 48-Port, 19" Width X 3.5" Height
Image of NSPJ48 Copper Solutions, Patch Panel, Unloaded, NetSelect, 48-Port, 19" Width X 3.5" Height
Image of NSPJ48 Copper Solutions, Patch Panel, Unloaded, NetSelect, 48-Port, 19" Width X 3.5" Height

Copper Solutions, Patch Panel, Unloaded, NetSelect, 48-Port, 19" Width X 3.5" Height

Brand: Hubbell Premise Wiring

Catalog ID: NSPJ48

Copper Solutions, Patch Panel,Unloaded, NetSelect, 48-Port, 19" Width X 3.5" Height

  • Unloaded
  • NetSelect
  • 48-Port

General

Catalog Number

NSPJ48

Number Of Ports

48

Series

Unloaded

Style

Flat

Type

Unloaded

UPC

883778506413

Dimensions

Weight

2.48 lb

Configuration

Number Of Ports

48

Logistics

Carton Quantity

1

Pallet Quantity

368