HUBBELL PREMISE WIRING
Image of NSAV12C COVER,FPTV,4GANG,SCREW-ON,WH
Image of NSAV12C COVER,FPTV,4GANG,SCREW-ON,WH

COVER,FPTV,4GANG,SCREW-ON,WH

Brand: Hubbell Premise Wiring

Catalog ID: NSAV12C

COVER,FPTV,4GANG,SCREW-ON,WH

Hubbell netSELECTĀ® FPTV connection enclosure delivers high-density connectivity and power in the wall. In-wall connections allow flat panel displays and interactive smartboards to sit flush without dangling cords. It quickly installs to studs or sheetrock without additional components or hardware. The enclosure is designed to accommodate large bend radii associated with current cable types such as HDMI, DVI, RG6/UQ, and VGA. The base is constructed from 18 gauge cold rolled steel, which provides toughness and meets requirements for highrise residential and commercial construction. The white powder coat finish provides durability and an appearance that blends into the wall.

  • COVER
  • FPTV
  • 4GANG
  • SCREW-ON
  • WH

General

Accessory Type

Cover

Application - For Use On

Audio Video

Catalog Number

NSAV12C

Product Family

FPTV

Size

4-Gang

Type

Accessories

UPC

883778504891

Dimensions

Size

4-Gang

Weight

1.2 lb

Logistics

Carton Quantity

5

Pallet Quantity

1200