HUBBELL PREMISE WIRING
Decorator Plate Frame with 2) HDMI Female to Female, Black
Image of NS802BK Decorator Plate Frame with 2) HDMI Female to Female, Black

Decorator Plate Frame with 2) HDMI Female to Female, Black

Brand: Hubbell Premise Wiring

Catalog ID: NS802BK

Decorator Plate Frame with 2) HDMI Female to Female, Black

  • 4 Inch Flexible Tail Supports Confined Space Applications
  • Aesthetically Pleasing, Flush Connector Appearance
  • Rear Connector Incorporates Threaded Insert to Secure
  • Connection with Hubbell HDMI Cords
  • Connector Sized to Fit in 1 Inch Conduit

Standard Product

General

Application

HDMI Decorator Frame Loaded

Catalog Number

NS802BK

Color

Black

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Number Of Ports

2

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • Device Type - Decorator Frames
  • Outlet Frame Type - 2-Port

Temperature Rating

Per TIA

UPC

883778503849

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Per TIA

Configuration

Number Of Ports

2

Logistics

Carton Quantity

10