HUBBELL PREMISE WIRING
Image of KP82 Device Plates and Accessories, Faceplate, KP Series, 2-Gang, Duplex, Office White
Buy America(n) Qualified

Device Plates and Accessories, Faceplate, KP Series, 2-Gang, Duplex, Office White

Brand: Hubbell Premise Wiring

Catalog ID: KP82

Device Plates and Accessories, Faceplate, KP Series, 2-Gang, Duplex, Office White

  • Matches raceway color
  • Modular system for easy configuration
  • Works with all Hubbell electrical devices

Standard Product

General

Application

2) Duplex

Catalog Number

KP82

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

Number of Gang(s)

2-Gang

Specifications

  • Device Type - KP Series Wall Plates
  • Plate Type - 2-Gang, Duplex Opening

Style

Duplex Opening

Sub Brand

Face Plates

Type

Cover Plates

UPC

783585335476

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL

Non Hazardous Location

Non-Hazardous

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

10