
Brand: Hubbell Premise Wiring
Catalog ID: KP26GY
Standard Product
Application
1) Decorator
Catalog Number
KP26GY
Color
Gray
Construction
Molded
Cover Type
Removable
EU RoHS Indicator
Contact Manufacturer
Item Type
Raceway Box Plates
Material
Non-Metallic
Number of Gang(s)
1-Gang
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Series
Style
StyleLine Opening
Sub Brand
KP Face Plates
Type
For Raceway Boxes
UPC
783585335513
Height
2.54 in
Weight
0.05 lb
Width
3.31 in
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL
Non Hazardous Location
Non-Hazardous
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number of Gang(s)
1-Gang
Carton Quantity
10