HUBBELL PREMISE WIRING
Image of SC6A Double Ended Cobra-Lockâ„¢ Coupler
Image of SC6A Double Ended Cobra-Lockâ„¢ Coupler
Image of SC6A Double Ended Cobra-Lockâ„¢ Coupler
Image of SC6A Double Ended Cobra-Lockâ„¢ Coupler
+6
Image of SC6A Double Ended Cobra-Lockâ„¢ Coupler

Double Ended Cobra-Lockâ„¢ Coupler

Brand: Hubbell Premise Wiring

Catalog ID: SC6A

The Cobra-Lockâ„¢ Coupler gives installers a quick and reliable method to extend a run or fabricate single-ended MTPL cords for applications like wireless APs or IP cameras. Designed to perform in Cat 6A channels, the coupler can be used in shielded or UTP systems and is backward compatible to Cat 6 and Cat 5e applications.

  • Preterminated to Cat 6A FTP bootless Patch Cord
  • Cobra-Lockâ„¢ Termination Provides Speed and Reliability
  • Provided with Mount-Anywhere Clip
  • Cat 6A Channel Compliant
  • Built From Plenum Rated Components

Product details

General

Application

  • Up to 10GBASE-T, 802.3bt POE

Catalog Number

SC6A

Color

Silver

Construction Material - Main

Diecast Zinc

Contact

IDC: Phosphor Bronze with 100 Micro-Inch Tin Over Plating

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Coupler

Material - Housing

Diecast Zinc

Mounting Type

Mount Anywhere Clip

Performance

TIA Cat 6A Channel Compliant

Series

Cat 6A Shielded

Size

0.92 (23) x 0.66 (17) x 1.65 (42)

Specifications

  • Housing - Zinc Diecast
  • IDC Contact - Phosphor bronze with 100 micro-inch tin plating over nickel under plating

Style

Cobra-Lock Coupler Accessory

Sub Brand

Cobra-Lock

Type

Coupler

UPC

662620344263

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Cobra-Lock to Cobra-Lock

Withstand Voltage

1,000 Vac @ 60 Hz

Certifications And Compliance

Industry Standard(s)

  • ANSI/TIA/EIA-568 Category 6A channel
  • UL 1863 - Communications-Circuit Accessory
  • UL 2043 - Suitable for Air-Handling Spaces
  • RoHS Compliant

Logistics

Carton Quantity

24

Number of Pieces in Package

1