HUBBELL PREMISE WIRING
Equipment Mounting Bracket for REBOX/IDF Cabinets, 7U
Image of REKZ7U Equipment Mounting Bracket for REBOX/IDF Cabinets, 7U
New

Equipment Mounting Bracket for REBOX/IDF Cabinets, 7U

Brand: Hubbell Premise Wiring

Catalog ID: REKZ7U

Cabinet Hardware, 7U equipment mounting bracket for wall-mount cabinets, accommodates up to 15-inch depth

Cabinet hardware featuring a 7U equipment mounting bracket for wall-mount cabinets. Accommodates up to 15-inch depth for versatile installations. Ideal for organizing and supporting equipment in compact spaces.

  • Z Shape provides strength and various mounting options
  • Maintains a clean, low-profile, 15" depth footprint post-installation
  • Cost-effective alternative to replacing entire enclosures

Standard Product

General

Application

  • Cable Management
  • Network Infrastructure
  • Telecom closets

Catalog Number

REKZ7U

Color

Light Grey

Compatibility

Retrofit to REKZ

Finish Type

Powder Coat

Material

Cold rolled steel

Series

REBOX

Style

Expansion Kits

Type

Wall Mount Enclosure

UPC

662620377476

Dimensions

Dimensions

7 in. x 4.93 in x 14.45 in

Height

14.45 in

Length

7 in.

Weight

3.64 lb

Width

4.93 in

Certifications And Compliance

Industry Standard(s)

EIA-310-E compliant, designed to meet NEMA 2, Tamper Resistant per GR-487-CORE, meets TIA 571

Nema Rating

NEMA 2

Operational

Compatibility

Retrofit to REKZ

Logistics

Carton Quantity

1

Pallet Quantity

2