HUBBELL PREMISE WIRING
FCR Series Fiber Optic Rack Mount Enclosure, 2U, 9 FSP Panel, Unloaded, With Lock
Image of FCR2U9SPL FCR Series Fiber Optic Rack Mount Enclosure, 2U, 9 FSP Panel, Unloaded, With Lock
Image of FCR2U9SPL FCR Series Fiber Optic Rack Mount Enclosure, 2U, 9 FSP Panel, Unloaded, With Lock
Discontinued

FCR Series Fiber Optic Rack Mount Enclosure, 2U, 9 FSP Panel, Unloaded, With Lock

Brand: Hubbell Premise Wiring

Catalog ID: FCR2U9SPL

Fiber Optic, Rack Mount Panel, 2-Unit,9) FSP Panel, Unloaded, With Lock.

  • 2-Unit
  • 9) FSP Panel
  • Unloaded
  • With Lock.

General

Adapter Type

FSP Panel

Catalog Number

FCR2U9SPL

Enclosure Type

Standard, Locking

Number Of Ports

216

Style

Unloaded

UPC

662620237480

Operational

Adapter Type

FSP Panel

Configuration

Number Of Ports

216