HUBBELL PREMISE WIRING
FCR Series Fiber Optic Rack Mount Enclosure, 2U, 9 FSP Panel, Unloaded
Image of FCR2U9SP FCR Series Fiber Optic Rack Mount Enclosure, 2U, 9 FSP Panel, Unloaded
Discontinued

FCR Series Fiber Optic Rack Mount Enclosure, 2U, 9 FSP Panel, Unloaded

Brand: Hubbell Premise Wiring

Catalog ID: FCR2U9SP

Fiber Optic, Rack Mount Panel, 2-Unit,9) FSP Panel, Unloaded.

  • 2-Unit
  • 9) FSP Panel
  • Unloaded.

General

Adapter Type

FSP Panel

Catalog Number

FCR2U9SP

Enclosure Type

Number Of Ports

216

Style

Unloaded

UPC

662620237473

Operational

Adapter Type

FSP Panel

Configuration

Number Of Ports

216