HUBBELL PREMISE WIRING
FCR Series Fiber Optic Rack Mount Enclosure, 3U,12 FSP Panel, Unloaded, With Lock
Image of FCR3U12SPLK FCR Series Fiber Optic Rack Mount Enclosure, 3U,12 FSP Panel, Unloaded, With Lock
Image of FCR3U12SPLK FCR Series Fiber Optic Rack Mount Enclosure, 3U,12 FSP Panel, Unloaded, With Lock

FCR Series Fiber Optic Rack Mount Enclosure, 3U,12 FSP Panel, Unloaded, With Lock

Brand: Hubbell Premise Wiring

Catalog ID: FCR3U12SPLK

Fiber Optic, Rack Mount Panel, 3-Unit,12) FSP Panel, Unloaded, With Lock

  • Patented cable bend relief bezels
  • Easy entry rear grommets
  • Userfriendly clipon labeling
  • Magnetic door latch
  • Slide out inner drawer allows for maximum access
  • Easy access plunger secures tray
  • 16 gauge steel construction
  • 19ā€ and 23ā€ rack mount options
  • TAA/GSA Compliant

General

Adapter Type

Cassette, FSP Panel

Application

Fiber Rack Enclosure, Interconnect

Catalog Number

FCR3U12SPLK

Color

Black

Compatibility

FSP-Series Panels, OC Series Cassettes, Splice Cassettes

Construction Material - Main

16 gauge cold rolled steel

Enclosure Type

Standard, Locking

Environmental Conditions

Indoor use

Item Type

Fiber Rack Panel

Rack Units

3 RU

Style

Unloaded

UPC

662620342528

Dimensions

Cubic Capacity

1695.75 cu.in

Depth

17 in

Height

5.25 in

Width

19 in

Conductor Related

Cable Entry

Rear/Sides

Certifications And Compliance

Environmental Conditions

Indoor use

Industry Standard(s)

  • EIA/ECA-310-G
  • TIA-569-D

Operational

Adapter Type

Cassette, FSP Panel

Compatibility

FSP-Series Panels, OC Series Cassettes, Splice Cassettes