HUBBELL PREMISE WIRING
FCR-X Series Fiber Rack Mount Enclosure, 1U, 3 LGX Panels, Unloaded
Image of FCR1U3SPX FCR-X Series Fiber Rack Mount Enclosure, 1U, 3 LGX Panels, Unloaded

FCR-X Series Fiber Rack Mount Enclosure, 1U, 3 LGX Panels, Unloaded

Brand: Hubbell Premise Wiring

Catalog ID: FCR1U3SPX

FCR-X Series Fiber Rack Mount Enclosure, 1U, 3 LGX Panels, Horizontal, Unloaded

The FCR-X fiber rack-mount enclosure is a passive optical assembly that guarantee highly reliable performance specifications; while patching and distributing signals in fiber networks. The 1RU frame is 19- or 23-inch rack mountable and is designed to provide a robust, plug-in style method for integration within the network.

  • Slide-out, tilt-down lower tray for optimum access
  • Two (2) removable top panels
  • User-friendly port assignment label clipped to front door
  • Optional lock provisions on front and rear doors

Standard Product

General

Adapter Type

FSP Panel

Catalog Number

FCR1U3SPX

Color

Black

Compatibility

LGX Slots

Enclosure Type

Rack Mount

Finish Type

Flat

Material

Cold-Rolled Steel

Mounting Type

19" or 23" Rack

Number Of Ports

72

Rack Units

1U

Series

FCR-X

Style

Unloaded

Type

Fiber Rack Mount Enclosure

UPC

662620368207

Dimensions

Cubic Capacity

565.25 cu.in

Depth

17 in

Depth Metric

432 mm

Height

1.75 in

Height Metric

44 mm

Thickness - Gauge

16 Gauge

Width

19 in

Width Metric

483 mm

Certifications And Compliance

Industry Standard(s)

  • EIA/ECA-310-G
  • TIA-569-D

Operational

Adapter Type

FSP Panel

Compatibility

LGX Slots

Configuration

Number Of Ports

72

Logistics

Carton Quantity

1