HUBBELL PREMISE WIRING
FCR-X Series Fiber Rack Mount Enclosure, 4U, 12 LGX Panels, Unloaded
Image of FCR4U12SPVX FCR-X Series Fiber Rack Mount Enclosure, 4U, 12 LGX Panels, Unloaded

FCR-X Series Fiber Rack Mount Enclosure, 4U, 12 LGX Panels, Unloaded

Brand: Hubbell Premise Wiring

Catalog ID: FCR4U12SPVX

FCR-X Series Fiber Rack Mount Enclosure, 4U, 12 LGX Panels, Vertical, Unloaded

The FCR-X fiber rack-mount enclosure is a passive optical assembly that guarantee highly reliable performance specifications; while patching and distributing signals in fiber networks. The 4RU frame is 19- or 23-inch rack mountable and is designed to provide a robust, plug-in style method for integration within the network.

  • Slide-out, tilt-down lower tray for optimum access
  • Two (2) removable top panels
  • User-friendly port assignment label clipped to front door
  • Optional lock provisions on front and rear doors

Vertically Oriented

General

Adapter Type

FSP Panel

Catalog Number

FCR4U12SPVX

Color

Black

Compatibility

LGX Slots

Enclosure Type

Rack Mount

Finish Type

Flat

Material

Cold-Rolled Steel

Mounting Type

19" or 23" Rack

Number Of Ports

288

Rack Units

4U

Series

FCR-X

Style

Unloaded

Type

Fiber Rack Mount Enclosure

UPC

662620368948

Dimensions

Cubic Capacity

2261 cu.in

Depth

17 in

Depth Metric

432 mm

Height

7 in

Height Metric

178 mm

Thickness - Gauge

16 Gauge

Width

19 in

Width Metric

483 mm

Certifications And Compliance

Industry Standard(s)

  • EIA/ECA-310-G
  • TIA-569-D

Operational

Adapter Type

FSP Panel

Compatibility

LGX Slots

Configuration

Number Of Ports

288