HUBBELL PREMISE WIRING
FCRHD Series Fiber Optic Rack Mount Enclosure, 4U, 48 HD LC Casstette, Unloaded, Black
Image of FCRHD4UBK FCRHD Series Fiber Optic Rack Mount Enclosure, 4U, 48 HD LC Casstette, Unloaded, Black
Discontinued

FCRHD Series Fiber Optic Rack Mount Enclosure, 4U, 48 HD LC Casstette, Unloaded, Black

Brand: Hubbell Premise Wiring

Catalog ID: FCRHD4UBK

Fiber Products, Rack Mount Panel, 4-Unit, 48 HD Casstette, 48-HD-LC, Unloaded, Black.

  • 4-Unit
  • 48 HD Casstette
  • 48-HD-LC
  • Unloaded
  • Black.

Maximum Density, 576 LC Ports in a 4U Rack Space ;Independent Slide-Out Drawers;Accepts OCLCHD-Series Ultra Compact Cassettes

General

Application

  • Ultra High Density for Data Center Applications
  • Complete Interconnect system for 10G, 25G, 40G, 50G, 100G, 200G , 400G and Beyond
  • Full Compliment of LC-MPO and MPO Cassettes

Catalog Number

FCRHD4UBK

Color

Black

Compatibility

  • OCLCHD Cassettes
  • OCHDMTP Adapters

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Rackmount Enclosue

Number Of Ports

576

Style

Unloaded, HD Cassette

UPC

662620612843

Dimensions

Cubic Capacity

3418.1 cu.in

Depth

25.7 in

Height

7 in

Width

19 in

Conductor Related

Cable Entry

Rear/Sides

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Compatibility

  • OCLCHD Cassettes
  • OCHDMTP Adapters

Configuration

Number Of Ports

576