

Brand: Hubbell Premise Wiring
Catalog ID: FCW4SPRDGSAC
GSA
Application
FCW Wall Mount Cabinet, Double Door, Fiber Interconnect
Catalog Number
FCW4SPRDGSAC
Color
Red
Compatibility
FSP-Series Panels
Enclosure Type
Wall Mount, Splice Cassette, Double Door, Red, NAFTA
Item Type
Wall Mounted Enclosures, GSA
Material
Cold Rolled Steel
Material - Mounting Hardware
Wall, Stud
Type
Wall Mount Enclosore
UPC
662620670430
Depth
3.26 in
Height
12 in
Thickness
0.0625
Cable Entry
Top/Bottom
Industry Standard(s)
Compatibility
FSP-Series Panels